Ultrasonic heat / cooling energy meters

Heating and Heating / Cooling energy meters

The wide range of heating and heating/cooling meters offers ultrasonic- as well as impeller wheel meters. The ultrasonic meters measure without any mechanical parts and conform to MID class 2. The impeller wheel meters WFM/WFN are electronic, fully dry-running meters. They conform to MID class 3.

As a result of their compact design, all meters are ideal for central heating facilities in which the heat energy is distributed to several individual consumers.

Ultrasonic heating / cooling energy meter: WSM5/WSB5

WSM5_heatmeter

The WSM5.. heat meter and the WSB5.. cooling energy meter acquire the volume flow statically based on the ultrasonic measuring principle. They are available as wall-mounting versions in different sizes. The meters excel in great measuring accuracy, a high-tech volume measuring section made of plastic, and wear resistance. The processor unit can be removed (cable length 1.5 m). The temperature sensor is ready connected to the processor unit. The display informs the user about the amount of energy consumed. The ultrasonic meters are used in residential or commercial buildings to acquire the amount of heat or cooling energy consumed.

Typical use

  • Nominal flow rate: 0.6 m 3/h, 1.5 m 3/h, 2.5 m 3/h

  • Power supply: Battery

  • Non wearing due to non moving parts

  • Conformed for EN1434, MID 2


Ultrasonic heating / cooling energy meter: 2WR6

2WR6

The 2WR6.. heat and cooling energy meter acquires the volume flow statically based on the ultrasonic measuring principle. It is available as a wall-mounting version in different sizes.The 2WR6… excels in great measuring accuracy, wear resistance, and long-term stability. The 2WR6.. transmits the current consumption value, the monthly values, the set day value, and error messages to the respective data collector. The processor unit can be removed (cable length 1 m). The temperature sensor is ready connected to the processor unit. The display informs the user about the amount of energy consumed. The ultrasonic meters are used in residential or commercial buildings to acquire the amount of heat or cooling energy consumed.

Typical use

  • Nominal flow rate: 0.6 m 3/h, 1.5 m 3/h, 2.5 m 3/h

  • Power supply: Battery or AC/DC 12...24 V

  • Non wearing due to non moving parts

  • Approved in accordance with EN1434, MID 2


Ultrasonic heat meter and heat/combi meter: UH50

UH50

The UH50-A.. heat meter and the UH50-C.. heat/combi meter acquire the volume flow statically based on the ultrasonic measuring principle. They are available as wall-mounting versions in different sizes. It transmits the current consumption value, the monthly values, the set day value, and error messages to the respective data collector. The processor unit can be equipped with different sensors, different power supplies, and 2 communication modules. The display informs the user about the amount of energy consumed. The ultrasonic meters are used in residential or commercial buildings to acquire the amount of heat or heat/cooling energy consumed.

Typical use

  • Nominal flow rate: 0.6 m 3/h ... 60 m 3/h

  • Large choice of different communication modules and power supplies

  • Non wearing due to non moving parts

  • Approved in accordance with EN1434, MID 2