Symaro sensors for flush mounting

Innovative technology, modern design

The wide portfolio of room sensors for flush mounting offers highest measurement quality due to an innovative measurement technique, especially developed for flush-mounting. Their high accuracy ensures energy-efficient control of the room climate while a three colored LED indicates the air quality to the room user. Communicating sensors for flush mounting with KNX S-mode can also be used to monitor temperature, relative humidity or CO2-concentration via the integrated controller Thanks to the integrated relay, the active flush mount sensors are also able to monitor one measurement.

Symaro sensors for flush mounting blend perfectly into every room surrounding: They can be fitted into all types of commercially available recessed conduit boxes and can be freely used with the frames of the DELTA switch programs.


Communicating sensors for flush mounting

Communicating sensors for flush mounting

  • Communicating room sensor with KNX

  • Energy-saving measuring methods ideal for energy efficient room applications

  • Modular portfolio to cover any combination of temperature, relative humidity and CO2-concentration measurements

  • Air quality indication via LED (optional)

  • PID room temperature controller and three independent, configurable thresholds to control CO2 –concentration and relative humidity

  • Inputs for two potential-free contacts (e.g. to monitor blinds, switch lights etc.)

  • Input for an external passive temperature sensor (e.g. to average over two room temperatures)

  • Flexible, modern design – suitable for alle frames of the Siemens Delta line and third party products


Active sensors for flush mounting

Active sensors for flush mounting

  • Adjustable signal outputs: DC 0-10 V, DC 2-10 V, DC 0-5 V, DC 0-20 mA, DC 4-20 mA, DC 0-10 mA

  • Modular portfolio to cover any combination of up to three measurments of temperature, relative humidity, CO2-/VOC-/CO2 and VOC-concentration

  • Air quality indication via LED (optional)

  • Potential-free relay switching output in dependence of selected measurement with adjustable switching characteristic and setpoint

  • Flexible, modern design – suitable for alle frames of the Siemens Delta line and third party products