Stand-alone HVAC controllers

RLM.. – air duct temperature controller

RLM – Air duct temperature controller

Air duct temperature controller for supply and extract air temperature control in basic ventilation and air conditioning plants. Compact design with 2 analog control outputs DC 0…10 V for heating, and/or cooling.

Link to more information:


RLA.. – room temperature controller

RLA – Room temperature controller

Room temperature controller for basic ventilation, air conditioning, and heating plants. Compact design with 2 analog control outputs DC 0…10 V for heating, and/or cooling.

Link to more information:


RLU.. – universal controller

RLU – Universal controllers

The universal controller RLU can be used for basic to complex ventilation, air conditioning, and chilled water plant. They are designed to handle different variables like temperature, relative/absolute humidity, (differential) pressure, airflow, indoor air quality, and enthalpy.

Link to more information:


RWD.. – universal controller

RWD – Temperature controller

Universal controllers RWD.. are dedicated to small and medium HVAC plants, with basic control-loop.

Link to more information: