Features and benefits

Synco 100 – standalone HVAC controller, sensor and control panel combined in one unit

Synco 100 affords optimum and favorably priced temperature control of smaller premises and plants. Installation is extremely simple: The controller with its integrated temperature sensor is fitted directly on the plant and operates as an immersion, room or air duct temperature controller. There is no need to use a control panel .Commissioning and operation are very easy: You feed power to the controller, connect the actuators, and the plant is ready to operate. So the effort required for installation and material is extremely small – and there is no need for special training courses.

Highlights at a glance

  • Affordably priced and reliable controllers for basic HVAC applications

  • Compact and space-saving design

  • Straightforward and time-saving installation

  • Minimum wiring effort

  • No special training required

  • No control panel required


Synco 200 – standalone HVAC controllers

Synco 200 controls temperature, humidity, pressure and other HVAC-specific measuring variables. The main areas of application include basic ventilation, air conditioning and chilled-water plants. You benefit from more than 130 proven, pre-programmed and completely documented standard applications. All of them are selected locally with the help of a number on the controller’s display and then activated. The controller’s compact design and state-of-the-art cage terminals enable the units to be mounted in control panels at low cost and where space is limited. This makes installation extremely efficient and affordably priced.

Highlights at glance

  • Affordably priced and reliable controllers for basic HVAC applications

  • Cost-saving installation technique

  • More than 130 pre-programmed and documented applications


Synco 700 – versatile communicating HVAC controller range of modular design

Being the heart of the system, Synco 700 manages primary energy plant, controls and monitors HVAC plant, and communicates via KNX. Installation and commissioning work can be performed quickly and efficiently: The extension modules simply click onto the controllers. Thanks to proven standard applications integrated in the controllers, there is no need for programming. The documentation gives you an overview of all integrated applications. The only thing you have to do is to select the respective application number on the operator unit. Also, customized configurations can be made very straightforwardly. Thanks to their compact DIN design and the use of state-of-the-art cage terminals, Synco 700 controllers save you space and costs when mounted in control panels.

Highlights at glance

  • Versatile HVAC controller range of modular design

  • Enhanced comfort owing to individual room climate

  • More comfort in living spaces

  • Efficient operation of plant thanks to remote control from any location

  • Support functions for quick commissioning

  • Simple concept for opening communication

  • Open data exchange irrespective of supplier thanks to KNX