District heating controllers
RVD1.. – district heating controllers
The multifunctional heating controllers are used in district heating substations and district heating plants. Suited for one heating circuit with domestic hot water heating in instantaneous systems or with storage tank. Eight programmed plant types.
Link to more information:
RVD2.. – district heating controllers
The multifunctional heating controllers for district heat transfer stations and plants with LPB and M-bus communication. They are Suited for the control of 1 or 2 heating circuits with domestic hot water heating in instantaneous systems or with domestic hot water storage tank.
Link to more information: