Communicative heating controllers

RVL4.. – heating controllers

RVL4.. – Heating controller

The heating controllers are multifunctional and communicating controllers for use in residential and non-residential buildings. The controllers are suited for heating circuit control, boiler temperature control, or pre-control. They can be used for weather-compensated supply temperature control with or without room influence as well as versions for demand control of heat producers, domestic hot water, and additional heating zones.

Link to more information:


RVP3.. – heating controllers

RVP3.. – Heating controller

Heating controllers for use in residential and non-residential buildings. Suitable for weather-compensated flow temperature control up to 2 heating zones, with or without room influence, demand-compensated boiler temperature control and domestic hot water heating.

Link to more information: