Autonomous heating controllers
RVP2.. – heating controllers
Heating controller for use in residential or smaller buildings with own heat generating plant. Weather- compensated flow temperature control with or without room temperature control. The controllers are used to control 3-position or 2-position actuators, burner, circulating pump, or domestic hot water heating.
Link to more information:
RVP3.. – heating controllers
Heating controllers without communication for use in residential and non-residential buildings. Suitable for weather-compensated flow temperature control up to 2 heating zones with or without room temperature influence demand-compensated boiler temperature control and domestic hot water heating.
Link to more information: