Applications with controller

Solar domestic hot water heating with Synco 100

The differential temperature controller RLE127

  • Domestic hot water storage tank with solar collector

  • Remote setpoint readjuster

  • Direct mounting on pipework, no control panel required



Link to more information:

Heating applications

Ventilation plant with supply air temperature control and Synco 100

Air duct temperature controller RLM162

  • Supply air temperature control, PI-, or P-mode

  • Remote setpoint readjuster

  • Temperature setpoint shifted by outside temperature

  • Direct mounting on air duct, no control panel required



Link to more information:

Ventilation applications

Ventilation plant with room-supply air cascade control and Synco 200

Universal HVAC controller RLU232

  • Control, cascade with supply air min/max limitation

  • Remote setpoint readjuster

  • Energy recovery with anti-icing protection

  • 2-phase frost protection

  • Air heating coil pump, demand-dependent release

  • Summer/winter compensation

  • Operating function integrated in controller


Link to more information:

Ventilation applications

Heating plant with heat generation, two heating circuits, DHW heating and Synco 700

Modular heating controller RMH760

  • Two controlled heating circuits

  • Four 7-day programs and yearly calendar

  • Control of domestic hot water storage tank charging

  • Control of circulating pump

  • Boiler temperature control including multistage or modulating burner control


Link to more information:

Heating applications

Ventilation plant with room-supply air cascade control and Synco 700

Modular universal controller RMU730

  • Control and monitoring

  • Room temperature control with min/max limitation of the supply air temperature

  • Room humidity control via air humidifier

  • Limitation of supply air humidity

  • Mixed air damper with start-up control

  • 2-speed fan

  • 2-phase frost protection

  • 7-day program and yearly calendar


Link to more information:

Ventilation applications