Communicating heating controllers

RVP3.. – heating controllers

RVP3.. – Heating controller

Heating controllers for use in residential and non-residential buildings. Suitable for weather-compensated flow temperature control up to 2 heating zones, with or without room influence, demand-compensated boiler temperature control and domestic hot water heating.

Link to more information:


 

RVL4.. – heating controllers

RVL4.. – Heating controller

The heating controllers are multifunctional controllers for use in residential and non-residential buildings. The controllers are suited for heating circuit control, boiler temperature control or pre-control. They can be used for weather-compensated supply temperature control with or without room influence as well as versions for demand control of heat producers, domestic hot water and additional heating zones.

Link to more information:


RMH760.. – modular heating controllers

RMH - Modular heating controller

The heating controller RMH.. can be used as a heating circuit controller and / or primary controller, boiler controller or domestic hot water controller. It offers a modular design for medium-size or large buildings with own heat source or a district heating connection.

Link to more information:


RMK770.. – boiler sequence controllers

RMK - Boiler sequence controller

The RMK.. modular heating controller includes supervisory functions for up to 6 boilers, for boiler temperature, heating circuit and precontrol. The controller offers a menu-driven operation with separate operator unit (plug-in type or detached).

Link to more information: