Stand-alone heating controllers

RLE.. – immersion temperature controllers

RLE – Temperature controller

 

Compact electronic controller with immersion type temperature sensor and setting unit combined in one device. It is designed for installation directly onto the plant. Only the wires for mains connection and controller output need to be laid. Supplied with protection pocket for indirect temperature sensing. One additional temperature sensor is required (LG-Ni 1000).

Link to more information


RWD32S – controllers for solar plants

RWD32S - controllers for solar plants

Differential temperature controller‚ for use in solar heating applications‚ where water-side control takes place depending on a selected temperature differential.

Link to more information:


RVP2.. – heating controllers

Autonomous Heating Controllers

Heating controller for use in residential or smaller buildings with own heat generating plant. Weather- compensated flow temperature control with or without room temperature control. The controllers are used to control 3-position or 2-position actuators, burner, circulating pump, or domestic hot water heating.

Link to more information:


RVP3.. – heating controllers

Heating controllers for use in residential and non-residential buildings. Suitable for weather-compensated flow temperature control up to 2 heating zones with or without room temperature influence demand-compensated boiler temperature control and domestic hot water heating.

Link to more information: