PX operator units

PX-WEB – location-independent operation

DESIGO PX-WEB (infographic)

  • Access anytime and from anywhere with standard Web clients

  • Simple alarming via SMS or with Ethernet connection via e-mail

  • Optimized application for relatively small plants without building management system

  • Simple operation, installation, and configuration

  • Plug-and-play and customer-specific solution


PXM10 – operator unit for local operation

DESIGO PXM10 – operator unit for local operation

Simple operation of an automation station:

  • Graphical display with high resolution

  • Operation via multifunction wheel, ESC key


Functions

  • Display of plant status with the most important values

  • Changing of set points

  • Alarm display with confirmation function

  • Time switching programs


Link to more information:


PXM20 – operator unit for networkable BACnet™ operation

DESIGO PXM20 – operator unit for networkable BACnet operation

Simple operation of entire plant segments

  • Graphical display with high resolution

  • Operation via line selection

  • Clear and exact texts with different lettering sizes


Functions

  • Display of plant status, manual interferences, alarming, trend, time switching programs

  • No engineering – plug and play

  • Optical and acoustical fault indication

  • Access protection


Link to more information: