Range: PXC00-U, PXC64-U, PXC128-U
Freely programmable with all system functions
Integrated BACnet/LonTalk and configuration memory
Injection voltage AC 24 V
LEDs for performance, status, communication
Extension modules for BACnet/IP, Web, modem and third-party integration (M-bus, modbus etc.)
Operator units PXM10, PXM20 or room control unit QAX3x (via PPS2 interface)
PXC00-U with extension modules PXA30-K11 for connection to KNX® networks (RXB) and RXL
PXC64-U, PXC128-U with interface for TX and existing PTM-I/O modules