PX automation with flexible scalability

Comprehensive range of PX automation stations

PX programmable automation stations deliver a flexible solution for every requirement, with alarm signaling, time switching programs, or trend logging functions. Modifications or expansions are always possible. Decentralized automation stations operate autonomously with direct BACnet® communication, guaranteeing a high level of operating reliability.

You also benefit from the uniform equipment design. Thanks to standard handling, installation, maintenance, and replacement are quick and cost-efficient.

Range of PX automation stations

Application-optimized series

The automation stations are available in two ranges – ideal for making the best match between the control functions and your requirements. The stations of the compact range are suitable for a small and distributed amount of data points.

Their design is space-saving and they are equipped with a defined number of universal inputs and outputs. The modular range of automation stations is ideal for a larger amount of data points. To meet your individual requirements, there is flexibility in the way TX-I/O modules can be connected to them.

Wide choice of applications for energy efficiency

Extensive and proven libraries of tested, ready-to-use applications are available. They allow you to configure automation stations with exceptional speed and accuracy while meeting your requirements. When it comes to your systems, all of that translates into greater availability, reliability, and efficiency.

Because the energy saving functions are already built in, such applications also help to significantly reduce your energy consumption and costs. Thermally activated building systems, solar systems, the position of the sun, and current weather data, for example, can all be integrated into the DESIGO™ building automation system via applications.

Highlights at a glance

  • Flexibility and scalability for every application

  • Cost-reduced panel construction thanks to space-saving designs

  • Reduced installation costs through decentralized I/O islands

  • High user friendliness thanks to intuitive user interface and Web operation

  • Increased system availability, reliability, and energy efficiency due to predefined applications