Synco living products

Central apartment unit – QAX9..3

Synco living - Central apartment unit - QAX910

The heart and brain of the system; from here you can control all different functions for up to twelve rooms quickly and easily and monitor them via the display.

  • QAX913 controls HVAC and security applications, lights, blinds, and consumption data acquisition

  • QAX903 controls HVAC, lights, blinds, and consumption data acquisition


Link to more information:


Room unit – QAW910

Synco living - Room unit - QAW910

The room unit measures and displays the room temperature and lets you change settings specifically for that room.

Link to more information:


Room temperature sensor – QAA910

Synco living - Room temperature sensor - QAA910

Measures room temperature and transmits the value either periodically or in the case of changes via radio signal to the central apartment unit. The QAA is especially designed for difficult wall mounting situations (sand stone, glass, etc.) and variable floor plans.

Link to more information:


Web server OZW772

Synco living - Web server OZW772

The OZW772.01 Web server enables users to operate the Synco living system from a remote location - via PC or from a SmartPhone via the Web. Alarm and status messages can be forwarded to 4 different message receivers, such as e-mail, SMS etc.

Link to more information:


Radiator control actuator – SSA955

Synco living - Radiator control actuator - SSA955

Measures room temperature, receives the preset desired temperature for this room by radio signal from the central apartment unit and regulates room temperature by adjusting the radiator valve. It can also control up to five additional radiators per room, thereby ensuring an even temperature between radiators.

Link to more information:


Heating circuit controller – RRV912

Synco living - Heating circuit controller - RRV912

The heating circuit controller regulates the amount of water going into the radiators and the room temperature thereby.

Link to more information:


Multi-unit controller – RRV934

Synco living - Multi-unit controller - RRV934

Applicable for precontrol of up to two independent hydraulic room groups (e.g. radiators, space heating) or control of ventilation plant with up to 3 stages. All inputs and outputs are also suited for universal use (e.g. control of an air conditioner).

Link to more information:


Meteo sensor – QAC910

Synco living - Meteo sensor - QAC910

This wireless sensor measures the outside temperature and atmospheric pressure and communicates this via radio signal to the central apartment unit.

Link to more information:


Integration of lighting and blinds via radio signal

Synco living - Integration of lighting and blinds via radio signal

All GAMMA wave and Hager tebis TX products can be integrated into Synco living. This allows you to conveniently control lighting and blinds. These components can also be automated e.g. via switching programmes or your simulated occupancy settings.

Link to more information:


Door/window contact AP 260 – GAMMA wave

Synco living - Door/window contact AP260 - GAMMA wave

The door/window contact detects whether windows and doors are open or closed.

Link to more information:


Consumption data interface WRI982

Synco living - Door/window contact AP260 - GAMMA wave

The consumption data interface transfers the measured values of the connected meters to the Synco living central apartment unit.

Link to more information:


Meters

Synco living - Door/window contact AP260 - GAMMA wave

A large variety of meters can be connected to acquire and read out consumption data for heating, cooling, hot and cold water, electricity, and gas.

Link to more information: