Synco living ventilation applications

Most commercially available apartment ventilation appliances are supplied with control ready integrated. Synco™ living is capable of controlling ventilation appliances with up to 3 stages.

Ventilation plant

The indoor air quality and the humidity sensor must be installed in a reference room. If the sensors were fitted in the extract air duct and the ventilation appliance was switched off, there would be no airflow so that control would be impaired. Per apartment or house, maximum 1 sensor can be installed.

Equipment

  • Central apartment unit QAX910 (1)

  • Multicontroller RRV934 (19)

  • Humidity sensor (20)

  • Indoor quality sensor (21)


For more examples please consult the Synco living application folder

Night cooling

When using the “Night cooling“ function, cool night air is introduced in the summer to lower the room temperature. During that time, a damper (bypass) in the ventilation appliance prevents warm extract air in the heat exchanger from heating up the cool outside air passing through the appliance.

Equipment

  • Central apartment unit QAX910 (1)

  • Room unit QAW910 (2)

  • Room temperature sensor QAA910 (3)

  • Meteo sensor QAC910 (14)

  • Multicontroller RRV934 (19)


For more examples please consult the Synco living application folder

Integration of exhaust hood

The central apartment unit releases the exhaust hood only when a window near the kitchen range is open, thus preventing underpressure in the apartment.

Equipment

  • Central apartment unit QAX910 (1)

  • Window switch AP260 (16)


For more examples please consult the Synco living application folder