Synco living security applications

Synco living ensures security in every room to meet individual comfort needs.

Window switch

Per room, a maximum of 6 windows can be monitored by RF window switches. An other RF window switch (reed contact) can be hard-wired (max. distance 10 m) to the RF window switch. If, after activating monitoring and on completion of the monitoring delay time, a window released for monitoring is opened, an alarm is set off.

As soon as a window is opened, the heating valve closes when the set period of time has elapsed, thus preventing heating energy from being wasted. When leaving the apartment / house, the system displays a list with all open windows, asking the user to close them. Otherwise, an alarm is set off.

Equipment

  • Central apartment unit QAX913 (1)

  • Door / window switches AP260 (16)


For more examples please consult the Synco living application folder

Door switch

Per apartment / house, a maximum of 2 doors can be monitored by RF door contacts. If, after activating monitoring and on completion of the monitoring delay time, a door released for monitoring is opened, an alarm is set off.

Equipment

  • Central apartment unit QAX913 (1)

  • Door / window switches AP260 (16)


For more examples please consult the Synco living application folder