Synco living heating applications

Synco™ living controls heating for up to 12 rooms. It is suited for radiator and underfloor heating systems. The following examples show how Synco living can be used for typical heating applications.

Radiator

Each radiator is equipped with an SSA955 radiator control actuator. Up to 6 radiators per room can be controlled. The first actuator in the room connected to the central apartment unit is the master which defines the valve positions for all actuators used in the room (slaves).

Equipment

  • Central apartment unit QAX (1)

  • Room unit QAW910 (2)

  • Room temperature sensor QAA910 (3)

  • Radiator control actuator SSA955 (4)

  • Radiator valves VDN115 (5)


For more examples please consult the Synco living application folder

Underfloor heating – individual room control

Each heating circuit is controlled by an electrothermal STA21 / STP21 (8)actuator. A total of 6 heating circuits per room can be controlled in parallel by one heating circuit controller (6 or 7). Communication between heating circuit controller and central apartment unit takes place via KNX RF.

Equipment

  • Central apartment unit QAX (1)

  • Room unit QAW910 (2)

  • Room temperature sensor QAA910 (3)

  • Heating circuit controller RRV912 (6) or RRV918 (7)

  • Electrothermal actuators STA21 / STP21 (8)

  • Two valve adapters (optional) (9)


For more examples please consult the Synco living application folder