Synco living cooling applications

The following pages describe the most popular Synco living cooling applications. Thanks to the system’s versatility, a host of additional applications are available.

Integration via cooling release contact

Per room, 1 release contact for activating an air conditioner can be assigned. The remote control facility of the air conditioner can be used. The air conditioner ensures autonomous control of the room temperature.

Equipment

  • Central apartment unit QAX910 (1)

  • Heating circuit controller RRV912 (6)/ RRV912 (7)

  • Multicontroller RRV934 (19)

  • RF adapter Plug KRF960 (F)

  • Outside temperature controller (optional) QAC910 (14)

  • Window airing function (optional) AP260 (16)


For more examples please consult the Synco living application folder

Integration via RDF room temperature controller

Per room, a relay contact for cooling release can be used which via the D1 input of most RDF room temperature controllers, overrides the air conditioner. The RDF ensures autonomous control of the room temperature.

Equipment

  • Room temperature controller RDF (25)

  • Central apartment unit QAX910 (1)

  • Heating circuit controller RRV912 (6)/ RRV912 (7)

  • Outside temperature controller (optional) QAC910 (14)

  • Window airing function (optional) AP260 (16)


For more examples please consult the Synco living application folder