Rotary actuators without spring return
Electronic motor driven actuators for 3-position and modulating control. Type-specific variations with adjustable offset and span for the positioning signal, position indicator, feedback potentiometer, self-adaption of rotational angle range and adjustable auxiliary switches for supplementary functions.
Typical use
Links to more information:
- For nominal torque 35 Nm, damper area up to 6 m2 : GIB..1E
- For nominal torque 25 Nm, damper area up to 4 m2 : GBB..1E
- For nominal torque 15 Nm, damper area up to 3 m2 : GEB..1E
- For nominal torque 10 Nm, damper area up to 1.5 m2: GLB..1E
- For nominal torque 6 Nm, damper area up to 1 m2: GAP..1E
- For nominal torque 5 Nm, damper area up to 0.8 m2: GDB..1E
- For nominal torque 2 Nm, damper area up to 0.3 m2: GSD..1A