Rotary actuators with spring return
Electronic motor driven actuators for 2-position, 3-position, and modulating control, with spring return. Type-specific variations with adjustable offset and span for the positioning signal, position indicator, feedback potentiometer and adjustable auxiliary switches for supplementary functions are available.
Typical use:
The dampers are friction-dependant and for damper areas up to 3 m2
In ventilation sections where the actuator must move to the zero position (emergency position) during power failure
For dampers having two actuators on the same damper shaft (tandem-mounted acuators or powerpack)
Links to more information:
- For nominal torque 18 Nm, damper area up to 3 m2: GCA..1E
- For nominal torque 7 Nm, damper area up to 1.5 m2: GMA..1E
- For nominal torque 6 Nm, damper area up to 1 m2: GNP..1E
- For nominal torque 2 Nm, damper area up to 0.3 m2: GQD..1A