Actuators for air volume control

OpenAir VAV controller speak every language

VAV compact controller

VAV compact controller

The highly precise and differential pressure stable OpenAir VAV controllers allow for easy and fast parameterization. Typically, only three OEM-specific device characteristics have to be entered for VAV box adjustment. The 5 or 10 Nm VAV compact controllers are available with 3-position or modulating control signal.



VAV compact controller with KNX

VAV compact controller with KNX

These networked VAV controller with KNX S-/LTE-Mode and KNX PL-Link combine the benefits of the open communication standard KNX with the plug-and-play integration in systems from Siemens. The bus communication enables the plant to be monitored accurately which can have a positive impact on the energy balance.




VAV compact controller with Modbus

VAV compact controller with Modbus

These networked VAV controller with Modbus RTU enable the integration in systems from different manufacturers.



VAV compact controller with BACnet

VAV compact controller with BACnet

These networked VAV controller with BACnet MS/TP are BLT listed. They enable the integration in systems from different manufacturers.




VAV modular controller

VAV modular controller

Thanks to the VAV modular controller ASV with 3-position and modulating control signal every 3-position damper actuator of the OpenAir portfolio can be used for variable air volume systems. That way you can choose from the entire range of auxiliary functions and torques.



Operating unit for VAV controllers

Operating unit for VAV controllers

The AST20 handheld operating unit for all VAV controllers facilitates commissioning and service thanks to its intuitive menu guidance and user-friendly display.