Synco living security applications
Synco living ensures security in every room to meet individual comfort needs.
Smoke detector
Every room where smoke from fire shall be detected, must be equipped with a smoke detector. A central apartment unit is capable of monitoring a maximum of 12 smoke detectors (1 per room).
If a smoke detector detects smoke (acoustic signal), an alarm is sent to the QAX910 central apartment unit via KNX RF. The QAX910 then activates the built-in buzzer and energizes an alarm relay. At the same time, various scenarios can be enabled (e.g. ventilation plant off, all lights on, etc.).
Equipment
For more examples please consult the Synco living application folder
Window switch
Per room, a maximum of 6 windows can be monitored by RF window switches. An other RF window switch (reed contact) can be hard-wired (max. distance 10 m) to the RF window switch. If, after activating monitoring and on completion of the monitoring delay time, a window released for monitoring is opened, an alarm is set off.
As soon as a window is opened, the heating valve closes when the set period of time has elapsed, thus preventing heating energy from being wasted. When leaving the apartment / house, the system displays a list with all open windows, asking the user to close them. Otherwise, an alarm is set off.
Equipment
For more examples please consult the Synco living application folder
Door switch
Per apartment / house, a maximum of 2 doors can be monitored by RF door contacts. If, after activating monitoring and on completion of the monitoring delay time, a door released for monitoring is opened, an alarm is set off.
Equipment
For more examples please consult the Synco living application folder