Synco living applications for lights and blinds

The system Synco™ living allows you to control your lights and blinds. The system also shows you which windows are open, and provides an easy, convenient way to control lights and blinds.

Switching and dimming lights

There is a direct connection between light switch (A) and light source (AC 230 V). The light can be switched from the central apartment unit via a switching group, an event, or manually via the function buttons. The buttons communicate with the central apartment unit via KNX RF.

Equipment

  • Central apartment unit QAX910 (1)

  • Light switch (A)



For more examples please consult the Synco living application folder

Raising and lowering blinds

There is a direct electrical connection between push button D and blind actuator. The blinds can be operated from the central apartment unit via a switching group, an event, or manually via the function buttons. The push button communicates with the central apartment unit via KNX RF.

Equipment

  • Central apartment unit QAX910 (1)

  • Blind control (D)



For more examples please consult the Synco living application folder

Combinations of lights and blinds (programmable scenes)

With Synco living, individual lamps and blinds can be operated and scenes called up. A scene can be directly called up by pressing a button on the central apartment unit (pairs of universal buttons).

Equipment

  • Central apartment unit QAX910 (1)

  • Light is switched on and then dimmed to a level of 40% (2)

  • Blinds are lowered (3)



For more examples please consult the Synco living application folder