About EnOcean

The flexible installation of maintenance-free Siemens products equipped with EnOcean technology makes it possible to provide complete and personalized solutions from individual rooms through to entire building complexes, without the need for additional cabling. An EnOcean gateway makes it possible to integrate the sensors for light, shading and air conditioning applications into building automation systems.

What are the benefits of EnOcean technology?

  • It is environmentally friendly, because no batteries are thrown away and minimal radiation energy is produced (less than from wired pushbuttons)

  • Energy is saved across the board

  • It is maintenance-free

  • Installation is quick

  • Thermal load is reduced

  • It allows flexible installation


Link to more information