System products and accessories

Bus couplers

Busankoppler - Bus couplers

The control interfaces are connected to the Gamma instabus by the bus coupler.

Link to more information


Power supplies

Spannungsversorgungen - Power supplies

The extra-low voltage needed for the Gamma instabus is supplied via an integrated choke.

Link to more information


Chokes

Drosseln - Chokes

For using the unfiltered voltage of an EIB power supply for an additional bus line.

Link to more information


Line couplers

Linienkoppler - Line couplers

Ensure fault-free communication between two bus lines.

Link to more information


Network couplers

Netzwerkkoppler - Network couplers

These connect bus lines to other equipment and PCs via high-speed data networks.

Link to more information


Cover strip

For snapping onto unoccupied sections of data buses - for increased security.

Link to more information


Bus terminals

The bus terminal connects bus devices with the bus line and allows looping.

Link to more information


Connectors

Establishes the connection between data busses and bus line.

Link to more information


Data busses

For connecting devices installed in rows via their contact system.

Link to more information


Overvoltage protection

For overvoltage fine protection of bus devices.

Link to more information