About Flexcon

System overview

A DALI Controller-4 is a central element in any system. The DALI Controller-4 communicates with the DALI multi sensor and DALI pushbutton interface 4-fold through the DALI line.

Flexcon Systemüberblick

The new Flexcon software starts the system. Supported by the room layout plan, the system is largely configured using drag&drop.
The Software is freeware and the customer can download it on our website.

Applications

Office Buildings

  • Easy energy saving with constant light level control, presence detection and Central OFF

  • Ideal working conditions with scene control in meeting rooms

  • Easy modification with Flexcon configuration software

Mall / Shop

  • Highly economic solution! One Controller controls up to 256 lamps

  • Ideal illumination for each product

  • Sell emotions with scene control

  • Easy modification with Flexcon configuration software.

Production Hall

  • Highly economic solution! One Controller controls up to 256 lamps

  • Easy energy saving with Central OFF

  • Easy modification with Flexcon configuration software.

Retrofit

  • Ideal for buildings (25 – 50 years old) with suspended ceilings

  • Partial use of existing cables (NYM) is possible. No special Bus - cable needed!


Functions

  • Scene control

  • Sequence control

  • Constant light level control through light sensors

  • Switching/dimming using operator buttons

  • Switching through presence detectors

  • Central OFF function

  • Timer functions (stairwells, corridors, ...)


System description

  • Controls four DALI lines with a single central controller
    (electronic ballast of up to 256 devices)

  • Communicates with DALI sensors and DALI actuators

  • DALI power supply integrated in the controller

  • System is started with easy to use start-up software