GAMMA building control

GAMMA building control

The requirements placed on new buildings are complex. They shall be adaptable to user needs. Lighting, solar protection and room climate must be convenient and energy-saving, people and assets must be protected from risks and damages. GAMMA building control is based on KNX, an open bus standard, which helps to ensure the security of your investment.

Gamma building control – energy-efficient building and room automation

Gamma building control from Siemens offers intelligent solutions and services to maximize energy efficiency and comfort in buildings.

The products optimize the control of lighting, shading, heating and cooling in rooms and buildings. As a partner, Siemens provides innovative solutions to enhance technical infrastructure which provide customer with more room comfort and energy-efficiency.

Gamma building control is based on the worldwide KNX standard which is used by more than 250 manufactures. KNX complies with EN 50090, ISO/IEC 14543 for intelligent buildings networks.

Product news:

Universal dimmer N 528D01

The universal dimmer meets the need for dimming all dimmable luminaires, including lowwattage lights.

IP Control Center N 152

The new version of the IP Control Center offers more visualization solutions for smartphones and tablets in addition to powerful application modules and multimedia applications.

Contouch UP 204

Contouch now offers a separate tool, Contouch Manager, that allows end users to design the user interface, select the desired designs and set timer commands without using ETS.

Presence detector with brightness controller for efficient lighting

The detectors control various functions in the room (lighting, sun protection, and HVAC systems) and enable a consistent brightness level.

IP Control Center N 152 - update V2.0.0

With 1250 data points and new control elements offers the visualization controller a flexible and intuitive display and operation. It is the perfect interface between operator and room automation.

You are changing from the tablet to the classic version. Do you want to proceed?