One system for all types of applications

System overview Synco

On the following overview is presented the system of the Synco™ portfolio:

Synco portfolio overview (graphic)
Click on the system overview to enlarge the picture

Synco tool - support functions for quick commissioning

To facilitate commissioning, the Synco tool offers you a host of help functions and choices: Diagnostics including trending, for example, straightforward fault tracing thanks to access to all data points of all controllers, saving all settings on the PC, or printing commissioning reports.

Synco operating – efficient operation of plant with straight-forward remote control

Thanks to Synco’s central communication unit with its integrated Web server, plant operation and monitoring can be effected from any PC at any time and from any location. An alarm system delivers fault status or maintenance messages in due time, also via SMS or E-mail, if required.

Simple concept for open communication

With Synco, opening and starting communication is child's play: Simply interconnect the units, activate the bus power supply on the controller, and set the device address. All relevant settings can be made directly via local operation. This way, the units exchange information over the bus – information about energy demand, for example, room temperatures or time programs. In addition, the units ensure automatic coordination within the system.

Open data exchange via KNX standard bus, irrespective of supplier

The KNX standard bus facilitates interconnections of HVAC, lights and blinds control, for instance, irrespective of the supplier – for simultaneous control of the ventilation system and of lights via presence detectors, for example.