Communicative Synco controllers

Communicative HVAC control for the entire building

Synco Communicating HVAC control for the entire building

Small or medium-size multipurpose buildings often accommodate different types of premises, such as shops, offices, and apartments. Synco™ ensures convenient and energy-efficient control of HVAC plant, irrespective of the type of application.

Synco – portfolio overview

Control system for small to medium-size multipurpose buildings – communicating HVAC control for the entire building

Synco 700

Versatile HVAC controller range of modular design

Synco RXB/RXL room controller Synco RDG/RDF/RDU room thermostats

Enhanced comfort thanks to individual room climate

Synco operating

Efficient operation of plant including straightforward remote control

Control of
- Heating
- Ventilation
- Air conditioning
- Refrigeration
- Distribution of heating and cooling energy
- Primary energy plant

Individual room control with:
- Fan coils
- Radiators
- Chilled ceiling
- Variable air volume systems
- Heat pumps

Monitoring and remote control of plant:
- Alarm reporting via SMS or e-mail
- Remote control of plant, e.g. via Web server

Open KNX communication for optimum interplay between controllers with standardized data exchange

Synco 700 – versatile HVAC controller range of modular design

Being the heart of the system, Synco 700 manages primary energy plant, controls, and monitors HVAC plant, and communicates via KNX. Installation and commissioning work can be performed quickly and efficiently: The extension modules simply click onto the controllers. Thanks to proven standard applications integrated in the controllers, there is no need for programming. The documentation gives you an overview of all integrated applications. The only thing you have to do is to select the respective application number on the operator unit. Also, customized configurations can be made very straightforwardly.

Synco room controllers and room thermostats

Synco RXB, RXL controllers, and RDG, RDF, RDU thermostats ensure the correct room temperature at the right time in the most simple way: in connection with Synco 700 for plant control and matching room units. KNX-based time programs are used to ensure optimum control of primary energy plant in accordance with the different occupancy schedules.

This way, Synco RXB and RXL ensure the right room climate as the basis for maximum efficiency from the workplace to the conference room – reliably and economically: Synco RXB products are eu.bac-certified for high control accuracy and energy efficiency.

The RDG, RDF, RDU room thermostats are suited for a broad range of applications and can be easily fitted in any kind of room. They stand out through their modern design as well as their innovative features. Thanks to their large display and intuitive operating concept, the thermostats also deliver a high level of user-friendliness.

Synco operating – efficient operation of plant with straightforward remote control

Thanks to Synco’s Web server, plant operation, and monitoring can be effected from any PC at any time and from any location. An alarm system delivers fault status or maintenance messages in due time, also via SMS or E-mail, if required.

Highlights at a glance

  • Efficient installation thanks to flexibly applicable and modular HVAC controller range

  • Enhanced comfort owing to individual room climate

  • More comfort in living spaces

  • Efficient operation of plant due to remote control from any location

  • Quick commissioning with practical support functions

  • Simple communication establishment through pragmatic concept

  • Open data exchange irrespective of supplier thanks to KNX