Synco operating – management station

OZW771 – Web server

OZW771 web server

The OZW771.. central communication unit is a component of the Synco™ system. It is used in mixed heating/ventilation plants which are parameterized and monitored from a central operator station. Such a central station is a PC that has the ACS7.. plant operating software installed. Messages can also be delivered to SMS receivers, fax machines or e-mail receivers (only possible with GSM modem, depending also on the telephone provider).

Link to more information:


OZW772 – Web server

OZW772 - Web Server

The OZW772.01 Web server enables users to operate the Synco system from a remote location – via PC or from a SmartPhone via the Web. Alarm and status messages can be forwarded to 4 different message receivers, such as e-mail, SMS etc.

Link to more information:


OZW775 – central communication unit with integrated Web server function

OZW775 - Central communication unit

The central communication unit OZW775 is a component of the Synco system. It is for use in plants in connection with Synco 700 devices, RXB/RXL room controllers and the Synco living central apartment unit.

Typical use:

  • Remote control and monitoring of up to 250 Synco devices in a KNX network with ACS and/or Web browser (CD with ACS700 software included in delivery).


Link to more information: