Typical application examples for Synco controller
From straightforward temperature control to complex HVAC system master control, from individual rooms to residential buildings, Synco™ always offers right room controllers because the system grows along with the needs and enhances energy efficiency. Following you get some examples for the typical use of Synco room controllers.
Heating plant with heat generation, two heating circuits, DHW heating and Synco 700
Modular heating controller RMH760
Two controlled heating circuits
Four 7-day programs and yearly calendar
Control of DHW storage tank charging
Control of circulating pump
Boiler temperature control including multistage or modulating burner control
Link to more information:
Ventilation plant with room-supply air cascade control and Synco 700
Modular universal controller RMU730
Control and monitoring
Room temperature control with min/max limitation of the supply air temperature
Room humidity control via air humidifier
Limitation of supply air humidity
Mixed air damper with start-up control
2-speed fan
2-phase frost protection
7-day program and yearly calendar
Link to more information: