Synco programmable controllers
Comprehensive product range
From basic temperature control to complete HVAC plant control – from heat or refrigeration generation control through distribution to individual room control: Synco offers a comprehensive range of standard controllers for all types of applications. The standalone controllers are suited for basic applications. In larger systems, Synco controllers communicate via the KNX standard bus.
Versatile and expandable for future use
Synco supports the entire life cycle of a building – also when extending plant, when changing building usage, in the case of staged construction, or when upgrading existing controllers: Synco is the ideal solution for you. Thanks to their modular concept and backward-compatible communication, the controllers can be expanded and adapted at any time. This means that HVAC plants can grow depending on new requirements, and investments can be made in stages.
Highlights at a glance
Energy savings thanks to intelligent building automation
Energy efficiency ensured by eu.bac-certified controllers
Well prepared for any requirement with a comprehensive product range
Versatility and expandability for future use
Straightforward operation and quick commissioning
Superior support through a reliable partner
Highest quality and reliability backed by decades of experience and high standards