Synco™ provides intelligent and integrated HVAC building automation and can therefore produce considerable energy savings without sacrificing comfort.
HVAC building automation needs vary greatly between individual buildings, depend on factors such as building size, life cycle, operating times, and comfort needs. Synco building automation systems can be matched to all these requirements: The standard controllers offer maximum energy efficiency plus reliability and represent a product range of modular design. Synco room controllers exchange information on energy usage via KNX communication, thus making certain that the only plant components put into operation are those required for ensuring the desired comfort level: heating boilers, refrigeration machines, pumps, and so on. This means that Synco is a versatile, cost- and energy-efficient system with straightforward installation and commissioning – with no need for programming.
Highlights at a glance:
Energy savings thanks to intelligent building automation
Energy efficiency ensured by eu.bac-certified controllers
Well prepared for any requirement with a comprehensive product range
Versatility and expandability for future use
Straightforward operation and quick commissioning
Superior support through a reliable partner
Highest quality and reliability backed by decades of experience and high standards
Chilematt is a meeting center located in Aegeri valley in the central part of Switzerland. It accommodates a number of shops, a bank, apartments, and the Aegerihalle.
HVAC control with Synco
Building automation – impact on energy efficiency
Energy saving with Synco
Reference projects Synco 700
Communicative controller Synco 700 - Heating controller
Communicative controller Synco 700 - Cooling / air conditioning controller
Room automation RXB
Room automation RXL
Communicative thermostats RD.. for VAV systems
Communicative thermostats RD.. for fan coil units
Remote control
eBook HVAC product catalog
PDF HVAC product catalog
Downloads for Synco controller
HIT (sizing and selection)
Old2New (replacement guide)