Management level

Desigo INSIGHT – simple display of complex matters

Desigo INSIGHT – simple display of complex matters

Desigo™ INSIGHT’s easy-to-understand, graphic displays provide simple, intuitive control of your building systems – without mistakes.

Highlights

  • Reliable and user-friendly operation via fully graphical user interfaces and animations

  • Increased security thanks to flexible, centralized alarm management

  • Optimum overview due to evaluations, analyses, and reports

  • Fast and easy display of energy-related information

  • Increased efficiency through targeted optimization of systems

  • Expanded operating security and access protection thanks to user-specific displays

  • Maximum system availability through virtual server technology

  • Economical and secure due to remote access


Features

Start features

Optional features

Object viewer

Plant viewer

Alarm viewer

Trend viewer

Alarm router

Log viewer

Time scheduler

High availability

Reporting

... and much more

Reaction processor

Scope function

New features (in version 4.1)

New optional features (in version 4.1)

Connection to Sinteso FS20 Fire Control Panel

Energy Reports

Energy Reports

Energy-related data is essentially derived from the process devices logging values from field devices like energy meters (heat meter, electrical meter etc.). The Energy Reporting function in Desigo INSIGHT supports fast and easy creation and presentation of energy-related data.

Access regardless of time and location

Desigo INSIGHT provides comfortable remote management via Internet and Intranet. Thanks to operation independent of time and location via a Web browser or terminal server, building automation becomes more efficient and secure. Important information is available at any time and diagnoses can be done online. Thus, if errors should happen, corresponding measures can be triggered in time and settings can be changed online.

Simply more comfort and security

With Desigo, Siemens simplifies daily building management tasks for you and offers increased security at the same time: If an alarm was triggered, it will be automatically acknowledged, registered, and forwarded to control units or to the management station Desigo INSIGHT. Clearly arranged alarm lists show all alarms at a glance and provide you with straightforward alarm handling. Pop-up windows as well as acoustical and optical signals draw the attention of the operating personnel to new alarms. Significant alarm messages can also be forwarded to mobile phones, fax, printer or PC as well as via SMS or e-mail.

Easy and secure connection to Sinteso FS20 Fire Control Panel

Starting with Desigo INSIGHT, you can integrate Sinteso FS20 fire control panels with little effort via BACnet. FS20 messages can be operated using proven Desigo INSIGHT applications such as Alarm Popups, Alarm Viewer, Log Viewer and Plant Viewer.