Desigo RX room operator units
Overview

Individual operation of the Desigo™ room units is designed to fulfill a broad range of user requirements. The room units are not only of elegant design but also focus on ergonomic factors.
Operation of lighting (e.g. calling up and saving scenes)
Combined operating units for lights and blinds, shading, heating / ventilation / refrigeration
Wired room units with PPS2 communication
For convenient room operation in compliance with customer needs, we offer a wide choice of different products. Major benefit is the direct connection to the room controller. This enables the units to be straightforwardly fitted and replaced with no risk or error. In addition to modern design, the products offer temperature display, setpoint readjustment, and multispeed fan coil operation.
Wired room units with LonWorks communication
Communicating room operating units are available for direct integration into LonWorks networks. This facilitates the implementation of operating concepts beyond room boundaries. In addition to modern design, the products offer temperature display, setpoint readjustment, multispeed fan coil operation, dimming lights and blinds up/down.
Wireless room units
The wireless room units from Siemens acquire the room temperature and communicate via radio signal with the room controller. They are easy to mount on the wall and, for this reason, are very versatile, especially when it comes to upgrading or retrofit projects.