Desigo RX room controller

Desigo RX – for room flexibility

Desigo RX products

Desigo™ RX offers complete flexibility and openness to meet the different requirements in terms of space usage and remodeling. The optimized control strategies of Desigo RX increase energy efficiency for maximum comfort with minimum energy costs. The range includes eu.bac-certified room controllers, that stand for tested quality, high control accuracy and energy efficiency. RX can be adapted quickly and economically to new needs whenever required.

Link to more information:


Desigo RXC – the integrated and open total controller range for individual rooms

Desigo RXC – the integrated and open total controller range for individual rooms

Desigo RXC is a range of individual room controllers for HVAC systems and includes integrated controllers for lighting and blinds. The Desigo RXC devices communicate via a standard bus system (LonWorks technology).

The room controllers and room units in the Desigo RXC range control and monitor comfort conditions in rooms and self-contained zones. These functions are finely tuned to the specific requirements of the area concerned (room or zone).

Link to more information:


Key features

  • Energy savings of up to 14% ensured by eu.bac-certified products with high control accuracy

  • Applications for heating, cooling, ventilation, air conditioning, lighting and blinds

  • Open communication based on LonWorks technology

  • Suited for use in connection with third-party products

  • Applications are downloadable

  • Easy engineering with software tools, such as RXT10 or standard LNS tools


Desigo RXB – the open HVAC controller range for individual rooms based on KNX

Desigo RXB – the open HVAC controller range for individual rooms based on KNX

The Desigo RXB range of products performs all HVAC functions while – for the control of lights and blinds – various devices are available from different manufacturers. This third-party equipment can be easily combined with Desigo RXB thanks to the clarity of the KNX specification, the certification procedure, and the use of ETS tool software.

Link to more information:


Key features

  • Energy savings of up to 14% ensured by eu.bac-certified products with high control accuracy

  • Economic communication solution

  • Applications for heating, cooling, ventilation and air conditioning

  • Efficient integration into Synco and Desigo

  • Open communication based on KNX and applications certified by the Konnex Association

  • Suited for use in connection with third-party products

  • Reduced training effort thanks to Preloaded Application Set

  • Easy engineering with the ACS commissioning tool or ETS3 Professional and HandyTool


Desigo RXL – the favorably priced HVAC controller range for individual rooms

Desigo RXL – the favorably priced HVAC controller range for individual rooms

Desigo RXL is an innovative range of room controllers and room units for cost-effective room automation. Data communication is based on a proprietary Desigo bus, which provides the transition to BACnet. Desigo RXL thus fits into the overall expandable modular system, ensuring long-term cost-effectiveness. Commissioning and parameter setting of the RXL controllers are carried out with the software tool, or directly on the controller via the QAX34.3 room operating unit used as HandyTool. The parameters can be set via the room unit with no need for a network connection. These controllers also communicate with the Synco 700 controller.

Link to more information:


Key features

  • Economic integration into Synco and Desigo

  • Applications for heating, cooling, ventilation and air conditioning

  • Reduced training effort thanks to preloaded application set

  • Easy engineering with ACS commissioning tool and HandyTool


Desigo RXA – range for comfortable standalone individual room control

Desigo RXA – range for comfortable standalone individual room control

Desigo RXA is a range of non-communicating controllers. The available applications and room units are the same as those used with the other RX ranges.

Link to more information:


Key features

  • Controllers in compact design with excellent control performance

  • Different operating modes (comfort, standby, eco, protection)

  • Support thermal or electrical actuators and supply air temperature control

  • Applications for fan coil with or without change-over 

  • Reduced training effort thanks to preloaded application set and tool, which also reduce installation and configuration work (switches)