Active energy management by the room user
Desigo™ Total Room Automation (TRA) provides the innovative and unique RoomOptiControl energy efficiency function. It automatically detects unnecessary energy usage in the room, indicated by the Green Leaf symbol on the QMX3 room operator unit, which changes its color from green to red. When pressing the symbol, room control returns to energy-optimum operation without loss of comfort and the color of the Green Leaf symbol changes back to green. This way, room users get actively involved in room energy management, resulting in energy savings of up to 25%* without sacrificing comfort.
Thanks to individually preprogrammed “scenes“, the room’s atmosphere can be changed simply by pressing a button. The scenes ensure the right room temperature, adequate ventilation, shading and lighting. So, when making a presentation, for instance, the lights are dimmed and the blinds dropped.
*Study made by the Technical University of Munich in 2008
Automatic detection of unnecessary energy usage in the room