Desigo PX automation stations

The Desigo PX automation stations and operator units efficiently control and monitor your building systems.  Comprehensive system features such as alarm signaling, time-based programs and trend logging cover all building system requirements.

The scalable, freely programmable automation stations and operator units can be optimally matched to your requirements.
The modular automation stations can be flexibly equipped with TX I/O modules for alerting, measuring, metering, switching and setting: ideal for environments with many data points. The compact stations with a fixed number of universal inputs and outputs are perfect for environments with fewer and distributed data points.

The open BACnet communication protocol used by the Desigo PX automation stations and the ability to add interfaces to connect devices that communicate via KNX, LonWorks®, Modbus, M-bus, etc. ensure an open system architecture. This
makes it possible to also integrate thirdparty systems and components easily and cost-effectively.

Desigo PX – modular automation stations PXC..D

The freely programmable automation stations PXC ..D with their free I/O configuration and DIN-compliant design are optimized for panel assembly. They control, monitor and regulate mostly larger items of plant.

Highlights

  • Schedulers

  • Trend functions

  • Remote management with PXA40 ..

  • Concurrent use of RXC or LonWorks devices together with I/O modules on the same modular PXC .. D

  • Integration of various third-party devices (e.g. Modbus, M-bus, etc.) via TX Open


Link to more information


Desigo PX – modular automation stations PXC..-U

The freely programmable automation stations PXC ..-U with their free I/O configuration are suitable for the extension of existing plants and can be used as PX Open system controllers for connecting room automation (RXB, RXL) and for integrating third-party devices. Extension modules provide various other functions, such as remote management.

Highlights

  • Alarm management with alarm routing and automatic transmission monitoring (remote management)

  • Schedulers

  • Trend functions


Link to more information


Desigo PX – compatible TX-I/O modules

Desigo PX – compatible TX-I/O module

The Desigo TX-I/O modules are communicatively connected with the modular automation stations Desigo PX and can be combined for specific applications. The combination of Desigo TX-I/O modules with proven PTM modules within a system is possible.

Highlights

  • Easy installation and compact design

  • Fast start and fast service

  • Ease of operation

  • Also compatible with previous models

Link to more information


Desigo PX – compact automation stations

Compact, user-programmable automation stations for HVAC and building services. The fixed data point mix allows the optimal use for frequently recurring applications with standard signals.

Highlights

  • Stand alone application or use in a device or system network

  • Alarm management with alarm routing and automatic transmission monitoring (remote management)

  • Schedulers

  • Trend functions


Link to more information