PX automation station

Desigo PX – modular automation stations PXC..D series

Desigo PX – modular automation stations PXC..D

  • Range: PXC00.D/-E.D, PXC100.D/-E.D, PXC200.D/-E.D

  • Freely programmable with all system functions

  • Integrated BACnet™/LonTalk (PXC...D) or BACnet/IP (PXC..-E.D) interface respectively

  • Integrated configuration memory

  • Injection voltage AC 24 V

  • LEDs for performance, status, communication

  • Operator units PXM10, PXM20

  • PXC00.D/-E.D with expansion modules PXX-L11/12 for connection to LonWorks® networks (RXC)

  • PXC100.D/-E.D, PXC200.D/-E.D:
    - for direct connection of the TX-I/O modules
    - option modules for Web or modem



Desigo PX – modular automation stations PXC..-U series

Desigo PX – modular automation stations PXC..-U

  • Range: PXC00-U, PXC64-U, PXC128-U

  • Freely programmable with all system functions

  • Integrated BACnet/LonTalk and configuration memory

  • Injection voltage AC 24 V

  • LEDs for performance, status, communication

  • Extension modules for BACnet/IP, Web, modem, and third-party integration (M-bus, modbus etc.)

  • Operator units PXM10, PXM20 or room control unit QAX3x (via PPS2 interface)

  • PXC00-U with extension modules PXA30-K11 for connection to KNX® networks (RXB) and RXL  

  • PXC64-U, PXC128-U with interface for TX and existing PTM-I/O modules



Desigo PX – compatible TX-I/O modules

Desigo PX – compatible TX-I/O module

Simultaneous support of TX-I/O and PTM-I/O modules with a modular PX..-U automation station. Existing PTM installations can be simply expanded with TX-I/O modules – for maximum investment protection.


Desigo PX – compact automation stations with BACnet communication

Desigo PX – compact automation stations with BACnet communication

  • Freely programmable with all system functions

  • Mounting on rails according to DIN or with screws

  • Screwable and plug-in terminal blocks

  • Process bus communication: BACnet/IP or BACnet/LonTalk or BACnet/PTP (point-to-point) for modem

  • Integrated interfaces for Desigo XWORKS plus, PXM10, QAX3x (via PPS2)

  • Terminals with numbers, symbols, and texts