Desigo TX-I/O modules – flexible connection of field and third-party devices

I/O Modules

Desigo™ TX-I/O modules provide the interface to the devices at the field level and room automation including shading (blinds) and lighting. They facilitate straight forward, fast, and favorably priced installations, maintenance, and extensions. Depending on their field of use, the TX-I/O modules feature local priority operation with LCD as well as connection to M-bus, Modbus and other third-party devices.

The Desigo TX-I/O modules are compatible with existing and new building automation and control systems from Siemens. They can be combined with the proven PT- I/O modules in the same plant without posing any problems. The customer’s investments will thus be protected.

Link to more information