Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC330A-4

 

Artikel-Nr. BPZ:5665860001

Artikel-Nr. BPZ:5665860001

Attribut

Wert

Zusätzliche Produktbeschreibung

With compartments inside the front door and in the front panel. There is space for manuals, A3 floor plans and other documentation. The panel door, accessible with a key, protects against unauthorised access. A second inner door provides easy access for installation and maintenance.

Anzahl Adressen

256

Transmission output contact

2 x 30 VDC / 1 A

Programmierbare Meldergruppe

512

Programmierbare Steuergruppe

128

Netzspannung

230 VAC ±15 %, 50... 60 Hz

Anzahl Loops

2

LED Eingang

4

Programmierbarer Ausgang

8 x 24 VDC / 48 mA

Überwachter Steuerausgang

4 x 24 VDC / 500 mA

Gehäuseabmessungen (B x H x T)

510 x 540 x 200 mm