Skip to Content


Content

Valves and Valve Actuators

Here’s the latest product news from Siemens

Now offering Two-way Ball Valves with stainless steel or chrome trim options which feature an expanded Cv range, higher close-off, better sizing with the reliability you’ve come to expect at a price you can afford!  For use in schools, universities, medical facilities, office buildings and commercial properties.

 

Zone Valves and Valve Actuators

Siemens Valve Actuators - Zone Valves

With line sizes ranging from ½” to 1” (Cv ranging 1.0 to 7.0), Siemens 599 Series Zone Valves provide excellent control of fan coils, unit ventilators and other applications where on/off, floating or modulating control is required.

 

Globe Valves and Valve Actuators

Siemens Valve Actuators Powermite

With line sizes ranging from ½” to 1” (Cv  range from 0.4 to 10), Powermite 599 Series Globe Valves provide more choices for applications, featuring direct-coupled technology for connection of valve body and actuator without tools.

 

Flowrite Siemens Valve Actuators

With line sizes ranging from ½” to 6” (Cv range from 1.0 to 400), the Flowrite 599 Series Globe Valves offer both threaded and flanged end connection are compatible with a variety of electronic and pneumatic valve actuators.

 

Magnetic Valves and Actuators

Siemens Valve Actuators - Magnetic Valves

Siemens Magnetic Valve/Actuator combination use magnetic actuator to enhance response time and provide stability.

 
 

Ball Valves and Valve Actuators

Ball Valves - Siemens Valve Actuators

With line sizes ranging from ½” to 2” sizes (Cv ranging from 0.4 to 250), Siemens 599 Series Ball Valves can control hot or chilled water and up to 50% glycol solution in convectors, fan coil units, unit conditioners, radiation, and reheat coils.

 

Butterfly Valves

Butterfly Siemens Valve Actuators

Available in sizes up to 20”, Siemens Resilient Seat Butterfly Valves are excellent for isolation applications. Two- and Three-way Butterfly Valves provide two-position (On/Off), floating and modulating control and are available in a variety of configurations.

 

Miscellaneous Valves

Miscellaneous Siemens Valves

Siemens Service Valves range from flared, angled, sequence to changeover valves deliver unique applications that are available for your replacement needs.

 

Pressure Independent Control Valves

Pressure Independent Control Valves

Pressure Independent Control Valves gives HVAC equipment the freedom to perform optimally. PICVs integrate a control valve, adjustable flow limiter, and automatic pressure regulator into a single, reliable device.