Flowrite 599 Series Globe Valve Bodies and Actuators
Flowrite 599 Series Globe Valve Bodes-Threaded, Flanged-Conventional Close-off and Flanged-High Pressure Close-off
Flowrite 599 Series Globe Valve Bodies-Threaded
Air Handling Units
Unit ventilators
Terminal boxes
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface | Eliminates separate actuator-to-valve linkage Reduces number of actuator types | Fewer parts to order, install, and maintain Simpler product selection Easy Pneumatic to Electronic interchange |
½” to 2” line size, 1.0 to 40 Cv | Line sized valves available for all standard HVAC line sizes | Reduces the need for additional fittings – lowers installed cost |
Cast Bronze body | Meets industry and individual design specifications | Provides known performance and common construction material |
ANSI Class 250 Rating | Suitable for high static pressure environments in commercial buildings | Meets specifications for all construction, low-rise or high-rise |
2-way and 3-way ports | Valves available for all applications | Allows consistent use of product throughout a system |
Choice of bronze or stainless trim | Provides a range of performance and cost | Single product family may be used in demanding performance situations and also be cost competitive in lower stress environments |
Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification | Valve seat leakage is less than 0.01% of Cv at rated close-off pressure | Tight shut-off of controlled device eliminates overheating/cooling |
Hole-type control plugs | Guided at point of applied hydronic force | Lower audible noise Rangeability >100:1 |
Cartridge-type stem packing | All packing elements contained in single package | Reduces service time Fewer parts |
Choice of end connections | Union fitting options allow easy service replacement of worn valve assemblies | Basic FxF NPT valve is price competitive with all industry valves Fitting options allow for easy access to valve components by quickly removing valve from line |
CRN Registered as Category H fittings according to CSA B-51 | Meets Canadian pressure vessel standards | Assurance that products meet Canadian safety standards |
ISO9002 Quality Certification | Manufactured in ISO9002 approved factories | Assurance that products meet world class quality standards |
Flowrite 599 Series Globe Valve Bodies-Flanged Conventional Close-off
Air Handling Units
Central distribution
Boilers
Chillers
FEATURE | FUNCTION | BENEFIT |
|---|
2-1/2” to 6” line size, 63 to 400 Cv | Line sized valves available for all standard HVAC line sizes | Reduces the need for additional fittings – lowers installed cost |
Cast Iron body | Meets industry and individual design specifications | Provides known performance and common construction material |
2-way and 3-way ports | Valves available for all applications | Allows consistent use of product throughout a system |
Choice of bronze or stainless steel trim | Provides a range of performance and cost | Single product family may be used in demanding performance situations and also be cost competitive in lower stress environments |
Meet ANSI/ISA 75.03 Standard valve face-to-face dimensions | Standardized control valve piping | Eliminates proprietary interface between piping system and valve Consistent design, installation Process control applications demand ISA standard |
ANSI Class 125 and 250 | Performance/price choices for both high pressure and low pressure service | Common high performance designs and interchangeable components may be used in various applications with the most competitive cost |
Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification | Valve seat leakage is less than 0.01% of Cv at rated close-off pressure | Tight shut-off of controlled device eliminates overheating/cooling |
V-port control plugs | Guided at point of applied hydronic force | Lower audible noise Rangeability >100:1 |
Cartridge-type stem packing | All packing elements contained in single package | Reduces service time Fewer parts |
Optional service flange for 3-way valve bypass port | Allows easy service access to lower seat and stem/plug assembly | Service flange allows for easy access to valve components without removing valve from line |
CRN registered as Category H fittings according to CSA B-51 | Meets Canadian pressure vessel standards | Assurance that products meet Canadian safety standards |
Flowrite 599 Series Globe Valve Bodies-Flanged-High Pressure Close-off
Air Handling Units
Central distribution
Boilers
Chillers
FEATURE | FUNCTION | BENEFIT |
|---|
2-1/2” to 6” line size, 63 to 400 Cv | Line sized valves available for all standard HVAC line sizes | Reduces the need for additional fittings – lowers installed cost |
Cast Iron body | Meets industry and individual design specifications | Provides known performance and common construction material |
2-way ports | Available as either Normally Open or Normally Closed | Proper valve available for all applications |
Stainless Steel trim | Greater durability of seat and plug | Improved life and performance superior to brass trim |
200 psi close-off for all line sizes | Ability to close-off against very high differential pressure | Higher close-off pressure meets specifications for more applications |
Universal bonnet for direct-coupled actuators | Allows use of standard Siemens actuators | Common product platform for consistency in installation, application, and service |
Equal percentage flow characteristic | >100:1 rangeabilty for proper control of water systems | Industry leading performance |
Pressure balanced single seat Metal-to metal seating | Allows high close off performance common to double seat valves with the cost and serviceability of a single seat valve | Higher performance at a lower price point Durable and serviceable for long life |
Meet ANSI/ISA 75.03 Standard valve face-to-face dimensions | Standardized control valve piping | Eliminates proprietary interface between piping system and valve Consistent design, installation Process control applications demand ISA standard |
ANSI Class 125 and 250 | Performance/price choices for both high pressure and low pressure service | Common high performance designs and interchangeable components may be used in various applications with the most competitive cost |
Meet ANSI/FCI 70.2 Standard Class IV valve seat leakage specification | Valve seat leakage is less than 0.01% of Cv at rated close-off pressure | Tight shut-off of controlled device eliminates overheating/cooling Reduced energy consumption |
V-port control plugs | Guided at point of applied hydronic force | Lower audible noise Better resistance to high differential pressures |
EPDM O-ring packing Cartridge-type stem packing | All packing elements contained in single package | Reduces service time Fewer parts |
CRN registered as Category H fittings according to CSA B-51 | Meets Canadian pressure vessel standards | Assurance that products meet Canadian safety standards |
Rebuild/Repack kits | Prolong life of valve | Reduce total cost of ownership |
Flowrite 599 Series Valve Actuators-Electronic and Advanced Electronic
Flowrite 599 Series Valve Actuators-Electronic
Air Handling Units
Central distribution
Boilers
Chillers
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface | Eliminates separate actuator-to-valve linkage Reduces number of actuator types | Fewer parts to order, install, and maintain Simpler product selection Easy Pneumatic to Electronic interchange |
Visual and electronic position indication | Allows fast verification of valve position and function | Aids in the troubleshooting of system issues |
Choice of control signals | Combination 0-10Vdc/4-20mA or 24Vac 3-Position models available | Easily match common industry control signals |
Position resolution >100:1 | Provides more accurate positioning of valve for precise flow control | Increases system accuracy for better space control |
ISO9002 Quality certification | Manufactured in ISO9002 approved factories | Assurance that products meet world class quality standards |
Manual override | Manually position valve in case of power loss | Assures process operation in case of power failure Eliminates need for additional manual bypass process piping Eases commissioning |
High force | Provides close-off up to 29 psi on 6" valves | Process industry performance at commercial prices |
UL, cUL873 Listed, approved for plenum space installation | Meets North American agency approval standards | Assurance that products meet North American safety standards |
Flowrite 599 Series Valve Actuators-Advanced Electronic
Air Handling Units
Central distribution
Boilers
Chillers
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface | Eliminates separate actuator-to-valve linkage Reduces number of actuator types | Fewer parts to order, install, and maintain Simpler product selection Easy Pneumatic to Electronic interchange |
Adjustable start/span | Ability to adjust the input signal start point from 0 to 15 Vdc and span from 3 to 15 Vdc | Provides flexibility when sequencing actuators or adapting to a 3rd party controllers output signal |
Signal Inversion | Ability to invert input signal from 0-10V to 10-0V with the flip of a DIP switch | Flexibility in the field when adapting to different control signals |
Stroke limitation | Ability to limit the physical stroke of the valve actuator | Can provide a minimum or maximum flow to a particular coil, independent of the control signal |
Choice of flow characteristic | Allows an equal percentage valve to operate like a linear valve | Allows valve flow characteristic to be changed without removing valve from service or opening the piping |
Highly accurate feedback signal | Feedback signal accuracy of ±2% | Industry leading accuracy of position feedback information |
Automatic stroke calibration | Precisely calibrates the full range of the input signal to the stroke of the particular valve body on which the actuator is mounted | Allows for more precise control Allows for stroke calibration of 3rd party manufactured valves with appropriate retrofit linkage kit |
LED status indication | Visual indication of actuator status | Allows the user to quickly diagnose the actuator status: calibrating, normal operation, valve jam, or actuator fault |
Choice of input signals | Can accept various control signals including 0-10V, 2-10V, 4-20mA, and 0-1000 Ohm | Allows for use with most standard HVAC controllers as well as use with many industrial controllers |
Electronic override control | Can be electronically commanded to either full stroke position | Allows freeze protection to be performed electronically |
ISO9002 Quality Certification | Manufactured in ISO9002 approved factories | Assurance that products meet world class quality standards |
UL, cUL873 Listed, approved for plenum space installation | Meets North American agency approval standards | Assurance that products meet North American safety standards |
Flowrite 599 Series Valve Actuators-Pneumatic
Flowrite 599 Series Valve Actuators-Pneumatic-8” and 12” Actuators
Air Handling Units
Central distribution
Boilers
Chillers
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface | Eliminates separate actuator-to-valve linkage Reduces number of actuator types | Fewer parts to order, install, and maintain Simpler product selection Easy Pneumatic to Electronic interchange |
Three spring ranges available | Provides pneumatic signal choice for Normally Open, Normally Closed, or 3-way operation | Can utilize a single signal for both heating and cooling control |
Large diaphragm area | Provides 11 in.2 of effective diaphragm area | Allows accurate positioning of valve and high close off |
All metal housing | Flame, chemical resistant | Meets UL requirement for plenum space installation |
High force | Provides close-off up to142 psi on ½” valves! | High force in a small size allows high performance close off in limited spaces |
Flowrite 599 Series Valve Actuators-Pneumatic-4” Actuators
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface | Eliminates separate actuator-to-valve linkage Reduces number of actuator types | Fewer parts to order, install, and maintain Simpler product selection Easy Pneumatic to Electronic interchange |
Completely enclosed actuator housing | Protects the diaphragm, springs and start point adjuster | Longer life and higher resistance to environmental effects |
Positioning relay is available factory-mounted or as an accessory | Provides accurate positioning regardless of differential pressure fluctuations and positive close off at end of signal range | Reduces energy consumption and increases accuracy |
Start point of the actuator spring is adjustable | Same actuator may be used for a variety of signals, and actuator may be calibrated to actual system loads | Easier selection and lower inventories More accurate start point in high differential pressure environments |
High force | Provides close-off up to 57 psi on 6" valves! | Large diaphragm area handles more severe applications |
Retrofit Kits
Siemens Flowrite 599 Series Actuator Retrofit Kits
FEATURE | FUNCTION | BENEFIT |
|---|
Direct-coupled interface on all valves and actuators | Allows use of all Flowrite valve actuators, as applicable | Proven, reliable actuation can now be used on alternate valve bodies Simple product selection |
ISO9002 Quality Certification | Manufactured in ISO9002 approved factories | Assurance that products meet world class quality standards |
NOTE: Additional special Retrofit Kits can be made available for large quantity retrofits