Powermite 599 Series Globe Valve Bodies - Powermite
Feature | Function | Benefit |
|---|
Standard actuator connection | --- | --- |
Standard stroke - 5.5mm | --- | --- |
Spring range built-in to valve (1/2" to 1" line sizes only) for pneumatic actuator | --- | --- |
ANSI Class 250 | --- | --- |
2-way (NO, NC) and 3-way (Mix) | --- | --- |
Choice of bronze (25 ∆psi) or Stainless (50 ∆psi) trim | --- | --- |
O-ring type packing for chilled or hot water (35°F - 250°F) or steam (15psig) | --- | --- |
Tight shut-off ANSI Class IV seat leakage (0.01% of Cv) with metal-to-metal seating | --- | --- |
>100:1 Valve Rangeability | --- | --- |
Choice of end connections | --- | --- |
½" to 1 ½" Line size, 0.40 to 25 Cv | --- | --- |
Sample Applications
Air handling units
Terminal boxes
Unit ventilators
Baseboard heating
VAV reheat coils