Skip to Content


Content

NCC

Network Command Center

The Network Command Center is a PC-based central point of annunciation and control of networked FireFinder XLS systems. The Network Command Center provides a central monitoring and control point for networked and/or stand alone FireFinder systems. The Command Center clearly and instantly annunciates and displays any system event. The system is designed to be user intuitive to prompt an operator to take the appropriate action to an emergency situation. The Command Center performs in accordance to the NFPA system definition assigned to - campus, high-rise or proprietary system.

 
 

Features/Benefits Graphical Operator Interfaces

  • Intuitive Graphical User Interface (GUI)

  • Supports both Networked and/or Stand Alone Systems

  • Simultaneous Interactive Terminal and Graphics Mode

  • Unlimited Device Graphic Zoom Levels

  • Time Based Command Generation

  • SVGA Graphics Support (Any Format)

  • Built-In Graphics Editor

  • Event Type Display by Color and Icon

  • Icon Editor

  • Individual Device Control (Arm/Disarm)

  • Context Sensitive Help Hypertext

  • User Definable Macro Commands

  • Supervised Logging and Graphics Printers

  • Color Logging Printer Support

  • Automatic Graphics Printing Based on Event Type

  • Custom Device Messages

  • Multi-Level Password Protection

  • System Backup Capacity Indicator

  • Mouse, Touch Screen and/or Keyboard System Control

  • Rack Mount or Desktop

  • Includes CD writer for data archiving

  • Includes Flat Screen for reduced desk space

  • Larger font for multiple line event messages

  • Multiple Filters for Concise History Report Generation

  • History Data in ASCII Format for Use on External Databases

  • CXL-G, MXL-G Graphic Database Compatibility

  • Sound Element Assignment for System State and/or Event Type

  • Industrial PC Based

  • UL Listed, ULC Listed