SXL-EX - Systems/Conventional
The SXL-EX is the most basic member of the Fire Safety family of fire alarm control systems. Incorporating innovative, high quality design, SXL-EX will provide years of reliable fire protection in small buildings and structures. The SXL-EX was developed to meet the varied fire detection needs of schools, municipal buildings, nursing homes, apartment buildings, warehouses, small office buildings and department stores, virtually anywhere a cost efficient, general purpose fire control panel is required.
Features/Benefits of SXL-EX Series:
4 Zones-Expandable to 8 Zones
Microprocessor Based Control
Factory Programmed Field Configurable
Series 3 and Series 11 Compatible Detectors and Accessories * NEW
2 Style Y Notification Appliance Circuits Multi-Option Programmable
3 Amps indicating and Auxiliary Power
24 and 60 hour Battery Backup
Subsequent Alarm and Trouble with 24 hour reminder
8 Form C Relay Output Option
220/240 VAC, 50 HZ Power Supply Option
Remote Serial Annunciator Option
Sprinkler supervisory Service
One person Test Feature
Non-Silenceable Bell Service * NEW
Alarm Verification by Zone * NEW
Zone/Output bypass Feature
UL/ULC Listed
230 Vac/50 HZ Power Supply Option
Inherently Power Limited Per NEC 760
Alarm, Trouble and Supervisory Last Event Records